SLVSHH3A March   2025  – August 2025 DRV8263-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
    1. 5.1 HW Variant
    2. 5.2 SPI Variant
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Electrical Characteristics
    5. 6.5 Timing Requirements
    6. 6.6 Timing Diagrams
    7. 6.7 Thermal Information
      1. 6.7.1 Transient Thermal Impedance & Current Capability
    8. 6.8 Switching Waveforms
      1. 6.8.1 Output switching transients
        1. 6.8.1.1 High-Side Recirculation
      2. 6.8.2 Wake-up Transients
        1. 6.8.2.1 HW Variant
        2. 6.8.2.2 SPI Variant
      3. 6.8.3 Fault Reaction Transients
        1. 6.8.3.1 Retry setting
        2. 6.8.3.2 Latch setting
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 External Components
        1. 7.3.1.1 HW Variant
        2. 7.3.1.2 SPI Variant
      2. 7.3.2 Bridge Control
        1. 7.3.2.1 PH/EN mode
        2. 7.3.2.2 PWM mode
        3. 7.3.2.3 Independent mode
        4. 7.3.2.4 Register - Pin Control - SPI Variant Only
      3. 7.3.3 Device Configuration
        1. 7.3.3.1 Slew Rate (SR)
        2. 7.3.3.2 IPROPI
        3. 7.3.3.3 ITRIP Regulation
        4. 7.3.3.4 DIAG
          1. 7.3.3.4.1 HW variant
          2. 7.3.3.4.2 SPI variant
      4. 7.3.4 Protection and Diagnostics
        1. 7.3.4.1  Over Current Protection (OCP)
        2. 7.3.4.2  Over Temperature Warning (OTW) - SPI Variant Only
        3. 7.3.4.3  Over Temperature Protection (TSD)
        4. 7.3.4.4  Off-State Diagnostics (OLP)
        5. 7.3.4.5  On-State Diagnostics (OLA) - SPI Variant Only
        6. 7.3.4.6  VM Over Voltage Monitor - SPI Variant Only
        7. 7.3.4.7  VM Under Voltage Monitor
        8. 7.3.4.8  Power On Reset (POR)
        9. 7.3.4.9  Powered off Braking (POB)
        10. 7.3.4.10 Event Priority
      5. 7.3.5 Device Functional Modes
        1. 7.3.5.1 SLEEP State
        2. 7.3.5.2 STANDBY State
        3. 7.3.5.3 Wake-up to STANDBY State
        4. 7.3.5.4 ACTIVE State
        5. 7.3.5.5 nSLEEP Reset Pulse (HW Variant, LATCHED setting Only)
      6. 7.3.6 Programming - SPI Variant Only
        1. 7.3.6.1 Serial Peripheral Interface (SPI)
        2. 7.3.6.2 Standard Frame
        3. 7.3.6.3 SPI for Multiple Peripherals
          1. 7.3.6.3.1 Daisy Chain Frame for Multiple Peripherals
      7. 7.3.7 Register Map - SPI Variant Only
        1. 7.3.7.1 User Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Load Summary
    2. 8.2 Typical Application
      1. 8.2.1 HW Variant
      2. 8.2.2 SPI Variant
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Bulk Capacitance Sizing
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

ITRIP Regulation

The device offers an optional internal load current regulation feature using fixed TOFF time method. This is done by comparing the voltage on the IPROPI pin against a reference voltage determined by ITRIP setting. TOFF time is fixed at 30µsec for HW variant, while TOFF time is configurable between or 20 to 50µsec for the SPI variant using TOFF bits in the CONFIG3 register.

The ITRIP regulation, when enabled, comes into action only when the HS FET is enabled and current sensing is possible. In this scenario, when the voltage on the IPROPI pin exceeds the reference voltage set by the ITRIP setting, the internal current regulation loop forces the following action:

  • In PH/EN or PWM mode, OUT1 = H, OUT2 = H (high-side recirculation) for the fixed TOFF time
    • Cycle skipping: Due to minimum duty cycle limitations (especially at low slew rate settings and high VM), load current continues to increase even with ITRIP regulation. To prevent this current walk away, a cycle skipping scheme is implemented, where, if IOUT sensed is still greater than ITRIP at the end of TOFF time, then the recirculation time is extended by an additional TOFF period. This recirculation time addition continues till IOUT sensed is less than ITRIP at the end of the TOFF period.
  • In Independent mode, If OUTx = H, then toggle OUTx = L for the fixed TOFF time, else no action on OUTx
Note: The user inputs always takes precedence over the internal control. That means that if the inputs change during the TOFF time, the remainder of the TOFF time is ignored and the outputs follows the inputs as commanded.

DRV8263-Q1 ITRIP Implementation Figure 7-3 ITRIP Implementation

The current limit is set by the following equation:

Equation 2. ITRIP regulation level = VITRIP / (RIPROPI X AIPROPI)
DRV8263-Q1 Fixed
          TOFF ITRIP Current Regulation Figure 7-4 Fixed TOFF ITRIP Current Regulation
In Independent mode, the ITRIP function is not independent. If either bridge reaches ITRIP, any half-bridge with OUTx pin high is toggled low for TOFF duration.

The ITRIP comparator output (ITRIP_CMP) is ignored during output slewing to avoid false triggering of the comparator output due to current spikes from the load capacitance. Additionally, in the event of transition from low-side recirculation, an additional blanking time tBLANK is needed for the sense loop to stabilize before the ITRIP comparator output is valid.

ITRIP is a 6-level setting for the HW variant. The SPI variant offers two more settings. This is summarized in the table below:

Table 7-11 ITRIP Table
ITRIP Pin S_ITRIP Register Bits VITRIP [V]
RLVL1 000b Regulation Disabled
RLVL2 001b 1.2
Not available 010b 1.44
Not available 011b 1.67
RLVL3 100b 2.00
RLVL4 101b 2.34
RLVL5 110b 2.67
RLVL6 111b 3.00

In the HW variant of the device, the ITRIP pin changes are transparent and changes are reflected immediately.

In the SPI variant of the device, the ITRIP setting can be changed at any time when SPI communication is available by writing to the S_ITRIP bits. This change is immediately reflected in the device behavior.

SPI variant only - If the ITRIP regulation levels are reached, the ITRIP_CMP bit in the STATUS1 register is set. There is no nFAULT pin indication. This bit can be cleared with a CLR_FLT command.

Note: If the application requires a linear ITRIP control with multiple steps beyond the choices provided by the device, an external DAC can be used to force the voltage on the bottom side of the IPROPI resistor, instead of terminating the voltage to GND. With this modification, the ITRIP current can be controlled by the external DAC setting as follows:
Equation 3. ITRIP regulation level = (VITRIP - VDAC) / (RIPROPI X AIPROPI)