SLVSHH3A March 2025 – August 2025 DRV8263-Q1
PRODUCTION DATA
Each VM pin must be bypassed to ground using low-ESR ceramic bypass capacitors with recommended values of 0.1μF rated for VM. These capacitors are placed as close to the VM pins as possible with a thick trace or ground plane connection to the device GND pin.
Additional bulk capacitance is required to bypass the high current path. This bulk capacitance is placed such that the bulk capacitance minimizes the length of any high current paths. The connecting metal traces are as wide as possible, with numerous vias connecting PCB layers. These practices minimize inductance and allow the bulk capacitor to deliver high current.
VDD pin must be bypassed to ground using low-ESR ceramic 6.3V bypass capacitor with recommended values of 0.1μF.