SLVSHH3A March   2025  – August 2025 DRV8263-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
    1. 5.1 HW Variant
    2. 5.2 SPI Variant
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Electrical Characteristics
    5. 6.5 Timing Requirements
    6. 6.6 Timing Diagrams
    7. 6.7 Thermal Information
      1. 6.7.1 Transient Thermal Impedance & Current Capability
    8. 6.8 Switching Waveforms
      1. 6.8.1 Output switching transients
        1. 6.8.1.1 High-Side Recirculation
      2. 6.8.2 Wake-up Transients
        1. 6.8.2.1 HW Variant
        2. 6.8.2.2 SPI Variant
      3. 6.8.3 Fault Reaction Transients
        1. 6.8.3.1 Retry setting
        2. 6.8.3.2 Latch setting
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 External Components
        1. 7.3.1.1 HW Variant
        2. 7.3.1.2 SPI Variant
      2. 7.3.2 Bridge Control
        1. 7.3.2.1 PH/EN mode
        2. 7.3.2.2 PWM mode
        3. 7.3.2.3 Independent mode
        4. 7.3.2.4 Register - Pin Control - SPI Variant Only
      3. 7.3.3 Device Configuration
        1. 7.3.3.1 Slew Rate (SR)
        2. 7.3.3.2 IPROPI
        3. 7.3.3.3 ITRIP Regulation
        4. 7.3.3.4 DIAG
          1. 7.3.3.4.1 HW variant
          2. 7.3.3.4.2 SPI variant
      4. 7.3.4 Protection and Diagnostics
        1. 7.3.4.1  Over Current Protection (OCP)
        2. 7.3.4.2  Over Temperature Warning (OTW) - SPI Variant Only
        3. 7.3.4.3  Over Temperature Protection (TSD)
        4. 7.3.4.4  Off-State Diagnostics (OLP)
        5. 7.3.4.5  On-State Diagnostics (OLA) - SPI Variant Only
        6. 7.3.4.6  VM Over Voltage Monitor - SPI Variant Only
        7. 7.3.4.7  VM Under Voltage Monitor
        8. 7.3.4.8  Power On Reset (POR)
        9. 7.3.4.9  Powered off Braking (POB)
        10. 7.3.4.10 Event Priority
      5. 7.3.5 Device Functional Modes
        1. 7.3.5.1 SLEEP State
        2. 7.3.5.2 STANDBY State
        3. 7.3.5.3 Wake-up to STANDBY State
        4. 7.3.5.4 ACTIVE State
        5. 7.3.5.5 nSLEEP Reset Pulse (HW Variant, LATCHED setting Only)
      6. 7.3.6 Programming - SPI Variant Only
        1. 7.3.6.1 Serial Peripheral Interface (SPI)
        2. 7.3.6.2 Standard Frame
        3. 7.3.6.3 SPI for Multiple Peripherals
          1. 7.3.6.3.1 Daisy Chain Frame for Multiple Peripherals
      7. 7.3.7 Register Map - SPI Variant Only
        1. 7.3.7.1 User Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Load Summary
    2. 8.2 Typical Application
      1. 8.2.1 HW Variant
      2. 8.2.2 SPI Variant
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Bulk Capacitance Sizing
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Bridge Control

The DRV8263-Q1 device provides three separate modes to support different control schemes with the EN/IN1 and PH/IN2 pins. The control mode is selected through the MODE setting. MODE is a 3-level setting based on the MODE pin for the HW variant or S_MODE bits in the CONFIG3 register for the SPI variant as summarized in Table 7-3:

Table 7-3 Mode table
MODE pin S_MODE bits Device Mode Description

RLVL1

00b PH/EN mode full-bridge mode where EN/IN1 is the PWM input, PH/IN2 is the direction input
RLVL2

01b

Independent mode

Independent control for 2 half-bridges

RLVL3

10b, 11b PWM mode full-bridge mode where EN/IN1 and PH/IN2 control the PWM respectively depending on the direction

In the HW variant, MODE pin is latched during device initialization following power-up or wake-up from sleep. Update during operation is blocked.

In the SPI variant of the device, the mode setting can be changed anytime the SPI communication is available by writing to the S_MODE bits. This change is immediately reflected.

The inputs can accept static or pulse-width modulated (PWM) voltage signals for either 100% or PWM drive modes. The device input pins can be powered before VM is applied. By default, the nSLEEP and DRVOFF pins have an internal pull-down and pull-up resistor respectively, to maintain the outputs are Hi-Z if no inputs are present. Both the EN/IN1 and PH/IN2 pins also have internal pull down resistors. The sections below show the truth table for each control mode.

The device automatically generates the desired dead-time needed during transitioning between the high-side and low-side FET on the switching half-bridge. This timing is based on internal FET gate-source voltage feedback. No external timing is required. This scheme provides for minimum dead time, while guaranteeing no shoot-through current.
Note:
  1. The SPI variant also provides additional control through the SPI_IN register bits. Refer to - Register - Pin control.