SLVSHH3A March 2025 – August 2025 DRV8263-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power supply pin voltage | VM | –0.3 | 70 | V |
| Power supply transient voltage ramp | VM | 2 | V/µs | |
| Logic supply voltage | VDD | –0.3 | 5.75 | V |
| Logic supply transient voltage ramp | VDD | 5 | V/µs | |
| Continuous OUTx pin voltage | OUTx | -1 | VM+1 | V |
| Transient 100ns OUTx pin voltage | OUTx | 71 | V | |
| Transient 100ns OUTx pin voltage | OUTx | -3 | VM+3 | V |
| Controller pins voltage, adjacent to VM | nSLEEP, DRVOFF | –0.3 | 70 | V |
| Controller pins voltage | EN/IN1, PH/EN2, nFAULT | –0.3 | 5.75 | V |
| Analog feedback pin voltage | IPROPI | –0.3 | 5.75 | V |
| SPI variant - SPI pin voltage | SDI, SDO, nSCS, SCLK | –0.3 | 5.75 | V |
| HW variant - Configuration pin voltage | MODE, ITRIP, SR, DIAG | –0.3 | 5.75 | V |
| Logic & configuration pins voltage | EN/IN1, PH/EN2, nFAULT, IPROPI, SDI, SDO, nSCS, SCLK, MODE, ITRIP, SR, DIAG | -0.3 | DVDD+0.3 | V |
| Ambient temperature, TA | –40 | 125 | °C | |
| Junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |