SLVSHH3A March 2025 – August 2025 DRV8263-Q1
PRODUCTION DATA
| Component | PIN | Recommendation |
|---|---|---|
| CVM1 | VM | 0.1µF, low ESR ceramic capacitor to GND rated for VM |
| CVM2 | VM | Local bulk capacitor to GND, 10µF or higher, rated for VM to handle load transients. Refer to the section on bulk capacitor sizing. |
CVDD | VDD | 0.1µF, 6.3V, low ESR ceramic capacitor to GND. |
| RIPROPI | IPROPI | Typically 500 - 5000Ω 0.063 W resistor to GND, depending on the controller ADC dynamic range. The pin can be shorted to GND if ITRIP and IPROPI function is not needed. |
| CIPROPI | IPROPI | Optional 10 - 100nF, 6.3V capacitor to GND to slow down the ITRIP regulation loop. Refer Over Current Protection (OCP) section. |
| RnFAULT | nFAULT | Typically 1KΩ - 10KΩ, 0.063W pull-up resistor to controller supply. |
| RSR | SR | Open or short to GND or 0.063W 10% resistor to GND depending on the setting. Refer SR section. |
| RITRIP | ITRIP | Open or short to GND or 0.063W 10% resistor to GND depending on the setting. Refer ITRIP table. |
| RDIAG | DIAG | Open or short to GND or 0.063W 10% resistor to GND depending on the setting. Refer DIAG section. |