SLVSHH3A March 2025 – August 2025 DRV8263-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VVM | Power supply voltage | VM | 4.5 | 48 | 65 | V |
| VVDD | Logic supply voltage | VDD | 3 | 5.5 | V | |
| VLOGIC | Controller pins voltage | EN/IN1, PH/EN2, nSLEEP, DRVOFF, IPROPI, nFAULT | 0 | 5.5 | V | |
| VCONFIG | HW variant - Configuration pin voltage | MODE, ITRIP, SR, DIAG | 0 | 5.5 | V | |
| VSPI_IOS | SPI variant - SPI pin voltage | SDI, SDO, nSCS, SCLK | 0 | VDD + 0.5 | V | |
| fPWM | PWM frequency | EN/IN1, PH/EN2 | 100 | kHz | ||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating junction temperature | –40 | 150 | °C | ||
| RDRVOFF | Series resistance connected from DRVOFF to controller | DRVOFF | 0 | 45 | kΩ | |