SLVSIR8 June 2026 TPS61383-Q1
PRODUCTION DATA
| TERMINAL | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | RAV | ||
| BUB | 1 | I | backup battery voltage sensing pin. Connect BUB as close as possible to the positive terminal of the battery for the most accurate voltage sense. |
| COMP | 2 | O | External compensation pin. This pin is the output of the transconductance amplifier. Connect a compensation network from the COMP pin to AGND. |
| AVI | 3 | O | Analog voltage output pin for battery State of Health (SOH) detection function. AVI pin outputs backup battery voltage, discharge current and backup battery temperature depending on I2C settings. The pin has internal 125kΩ pulldown resistance to AGND when AVI output is disabled. |
| SCL | 4 | I | Clock pin for I2C interface |
| SDA | 5 | I/O | Data pin for I2C interface |
| AGND | 6 | G | Signal ground pin. Connect with PGND (Low side MOSFET source) through 20mil wire or 0Ω resistor. View Section 8.4.2 for detailed GND connection. |
| EN_CHGR | 7 | I | Charger function enable pin. Drive this pin high / low to enable / disable the charger function. |
| STATUS | 8 | O | STATUS indication output pin. Open drain output for STATUS indication function. Output low when entering boost mode by default. Selectable by I2C to output other signals. |
| VCC | 9 | O | Internal regulator output. Used as supply to internal control circuits. Do not connect this pin to any external loads. Connect 2.2 – 4.7µF capacitor from this pin to AGND. |
| LO | 10 | O | Gate driver pin for low-side MOSFET |
| VOUT | 11, 12, 13, 14 | P | Boost converter output pin |
| SW | 15, 16, 17 | P | Device switch pins and the switch node of the regulator. Connect to the low side MOSFET drain. |
| IL | 18, 19, 20, 21 | P | Boost converter input pin. Connect to the inductor. |
| BOOT | 22 | O | Power supply for the high-side MOSFET gate driver. Connect a 100nF – 470nF capacitor between the SW node and BOOT. An internal diode charges the capacitor while SW node is low. |
| EN_BST | 23 | I | Boost function enable pin. Drive this pin high / low to enable / disable the boost function. |
| TS | 24 | I | Temperature qualification voltage input pin. Connect a negative temperature coefficient (NTC) thermistor directly from TS to GND (AT103-2 recommended). Charge suspends when the TS pin voltage is out of range. |
| EP | 25 | G | Thermal pad. Connect with AGND. |