SLVSIR8 June 2026 TPS61383-Q1
PRODUCTION DATA
TPS61383-Q1 integrates buck charger function with I2C selectable charging current up to 5A.The buck charger applies 400kHz fix frequency average current control scheme. In buck charger mode, Q2 and Q1 switches as buck leg while Q3 is fully turned on.
TPS61383-Q1 supports multiple battery chemistry including NiMH battery, Li-ion battery, LiFePO4 battery and super capacitor. By setting I2C BUB_TYP bits (Register 04H: CHGR_SET1 bit [6:7]), TPS61383-Q1 charges backup battery with the integrated charging profile for the selected battery type.