SLVSIR8 June 2026 TPS61383-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BUB_CELL | BUB_CC | ||||||
| R/W-000b | R/W-00000b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
[7:5] | BUB_CELL | R/W | 000b | The number cell of backup battery Li-ion supports up to 2s LiFePO4 supports up to 2s NiMH supports up to 5s Super capacitor supports up to 4s 000b=1 001b=2 010b=3 011b=4 100b=5 |
[4:0] | BUB_CC | R/W | 00000b | Set CC current 00000b=50mA 00001b=100mA 00010b=150mA (Only for NiMH Battery) 00011b=200mA (Only for NiMH Battery) 00100b=250mA (Only for NiMH Battery) 00101b=300mA (Only for NiMH Battery) 00110b=350mA (Only for NiMH Battery) 00111b=400mA (Only for NiMH Battery) 01000b=450mA (Only for NiMH Battery) 01001b=500mA (For NiMH Battery, Li-FePO4 and Li-ion) 01010b=550mA (For NiMH Battery, Li-FePO4 and Li-ion) 01011b=600mA (For NiMH Battery, Li-FePO4 and Li-ion) 01100b=650mA (For NiMH Battery, Li-FePO4 and Li-ion) 01101b=700mA (For NiMH Battery, Li-FePO4 and Li-ion) 01110b=750mA (For NiMH Battery, Li-FePO4 and Li-ion) 01111b=800mA (For NiMH Battery, Li-FePO4 and Li-ion) 10000b=850mA (For NiMH Battery, Li-FePO4 and Li-ion) 10001b=900mA (For NiMH Battery, Li-FePO4 and Li-ion) 10010b=950mA (For NiMH Battery, Li-FePO4 and Li-ion) 10011b=1A (For NiMH Battery, Li-FePO4 and Li-ion) 10100b=1.5A (For super capacitor, Li-FePO4 and Li-ion) 10101b=2A (For super capacitor, Li-FePO4 and Li-ion) 10110b=2.5A (For super capacitor, Li-FePO4 and Li-ion) 10111b=3A (For super capacitor, Li-FePO4 and Li-ion) 11000b=3.5A (For super capacitor, Li-FePO4 and Li-ion) 11001b=4A (For super capacitor, Li-FePO4 and Li-ion) 11010b=4.5A (For super capacitor, Li-FePO4 and Li-ion) 11011b=5A (For super capacitor, Li-FePO4 and Li-ion) |