SLVSIR8 June 2026 TPS61383-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SYSTEM_OVP | TS_FAULT | BUB_SHORT | TIMER_FAULT | BUB_OVP | THRM_SD | Reserved | |
| R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-00b | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
[7] | SYSTEM_OVP | R | 0 | 0=No overvoltage on VOUT pin 1=Overvoltage on VOUT pin |
[6] | TS_FAULT | R | 0 | 0= TS pin voltage is within cold/hot temperature threshold 1= TS pin voltage is out of cold/hot temperature threshold |
[5] | BUB_SHORT | R | 0 | 0= No short circuit on Li-ion/LiFePO4 battery 1= Short circuit on Li-ion/LiFePO4 battery Note: this bit only active for Li-ion/LiFePO4 battery |
[4] | TIMER_FAULT | R | 0 | 0= Within safety time 1= Out of safety time |
[3] | BUB_OVP | R | 0 | 0= No overvoltage on battery 1= Overvoltage on battery |
[2] | THRM_SD | R | 0 | 0=no thermal shutdown 1= thermal shutdown (Tj > 175degC) |
[1:0] | Reserved | R | 00b | Reserved |