SLVUD17B February   2025  – November 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Caution
  8. 2Hardware
    1. 2.1 Requirements
    2. 2.2 TPS65214 Resources Overview
      1. 2.2.1 TPS65214 Multifunction Pins
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Configuration Headers
      3. 2.3.3 Test Points
  9. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 Device Configuration Page
        1. 3.1.4.1 Configuration Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 NVM Programming Page
      6. 3.1.6 Additional Features
      7. 3.1.7 Connecting the EVM using USB2ANY
  10. 4Hardware Design Files
    1. 4.1 TPS65214EVM Schematic
    2. 4.2 TPS65214EVM PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Downloading the Required Software

Both the standalone GUI and the GUI Composer Runtime are available from the PMIC panel. The TI Cloud Agent enables the GUI to be run through a web browser but requires an internet connection to be able to run the GUI. By contrast, the standalone GUI is much larger but does not require an internet connection.

The download options are found in the pop-up window, as shown in Figure 3-3, when the cursor is placed on the download icon. The upper three options offer a standalone download for the appropriate operating system, while the lower three are for the GUI Composer Runtime.

TPS65214EVM GUI Software Download OptionsFigure 3-3 GUI Software Download Options