SLVUD17B February   2025  – November 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Caution
  8. 2Hardware
    1. 2.1 Requirements
    2. 2.2 TPS65214 Resources Overview
      1. 2.2.1 TPS65214 Multifunction Pins
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Configuration Headers
      3. 2.3.3 Test Points
  9. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 Device Configuration Page
        1. 3.1.4.1 Configuration Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 NVM Programming Page
      6. 3.1.6 Additional Features
      7. 3.1.7 Connecting the EVM using USB2ANY
  10. 4Hardware Design Files
    1. 4.1 TPS65214EVM Schematic
    2. 4.2 TPS65214EVM PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Requirements

This section lists the minimum hardware requirements needed to operate the EVM.

EVM: TPS65214 evaluation board

Host Computer: A computer with an available USB port is required to make use of the EVM software. The EVM software runs on the computer and communicates with the EVM through the USB-C port or USB2ANY interface.

Power Supply: An input voltage source capable of supplying 5V