SLVUD17B February   2025  – November 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Caution
  8. 2Hardware
    1. 2.1 Requirements
    2. 2.2 TPS65214 Resources Overview
      1. 2.2.1 TPS65214 Multifunction Pins
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Configuration Headers
      3. 2.3.3 Test Points
  9. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 Device Configuration Page
        1. 3.1.4.1 Configuration Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 NVM Programming Page
      6. 3.1.6 Additional Features
      7. 3.1.7 Connecting the EVM using USB2ANY
  10. 4Hardware Design Files
    1. 4.1 TPS65214EVM Schematic
    2. 4.2 TPS65214EVM PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

NVM Programming Page

The NVM Programming page allows re-programming the device NVM memory to change the default register settings. This page includes four main functions that correspond to the buttons shown in Figure 3-11. The first two steps I2C OFF REQUEST and ENABLE I2C COMMUNICATION are only needed when re-programming the PMIC from the Initialize state (PMIC rails OFF).

  • The I2C OFF REQUEST button triggers an OFF request though I2C and sends the PMIC to INITIALIZE state.
  • The ENABLE I2C COMMUNICATION button enables I2C communication in INITIALIZE state.
    • Once I2C communication is enabled, users can go to the NVM configuration page to select the desired register settings or use the File tab options to load a pre-configured JSON or CSV file.
  • The NVM PROGRAMMING button programs the selected register settings into the NVM.
  • The VALIDATE NVM PROGRAMMING button reads the NVM content and compares with the selected register settings. The result (PASS or FAIL) is stored in register 0x34, field 7 CUST_NVM_VERIFY_ERR.

TPS65214EVM NVM Programming Page Figure 3-11 NVM Programming Page