SLVUD17B February   2025  – November 2025 TPS65214

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Caution
  8. 2Hardware
    1. 2.1 Requirements
    2. 2.2 TPS65214 Resources Overview
      1. 2.2.1 TPS65214 Multifunction Pins
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Configuration Headers
      3. 2.3.3 Test Points
  9. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 Device Configuration Page
        1. 3.1.4.1 Configuration Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 NVM Programming Page
      6. 3.1.6 Additional Features
      7. 3.1.7 Connecting the EVM using USB2ANY
  10. 4Hardware Design Files
    1. 4.1 TPS65214EVM Schematic
    2. 4.2 TPS65214EVM PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Connecting the EVM using USB2ANY

First, take a look at the USB2ANY Interface Adapter User's Guide to make sure that the USB2ANY adapter has the proper firmware and components. Additional information on the adapter pin functions is included in the document.

To connect the EVM to a computer using the USB2ANY adapter, plug the 10-pin ribbon cable into the USB2ANY and the J2 header on the EVM. The ribbon cable is keyed at both ends to make sure that all the pins are connected correctly. Plug the USB cable extending from the other side of the USB2ANY into a computer. The GUI automatically detects the USB2Any when connected to a computer.