SLVUD17B February 2025 – November 2025
The TPS65214EVM is designed to provide a quick setup to evaluate the TPS65214 power management IC (PMIC) and gain familiarity with the PMIC at a register level. The EVM has built-in configurability using headers and jumpers. A USB-C® port allows for easy communication with the device through the onboard MSP432, along with an onboard USB-to-I2C adapter.