SLVUD17B February   2025  – November 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Caution
  8. 2Hardware
    1. 2.1 Requirements
    2. 2.2 TPS65214 Resources Overview
      1. 2.2.1 TPS65214 Multifunction Pins
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Configuration Headers
      3. 2.3.3 Test Points
  9. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 Device Configuration Page
        1. 3.1.4.1 Configuration Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 NVM Programming Page
      6. 3.1.6 Additional Features
      7. 3.1.7 Connecting the EVM using USB2ANY
  10. 4Hardware Design Files
    1. 4.1 TPS65214EVM Schematic
    2. 4.2 TPS65214EVM PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Configuration Headers

The TPS65214EVM has multiple headers that can be used to change the input supply for some of the power rails. The PCB also includes headers that allows changing specific functions of the PMIC using the multi-function pins. Table 2-4 lists all the headers and the expected configuration for each selection. For reference, the header locations and configuration options are shown in Figure 2-3.

Table 2-4 TPS65214 Configuration Headers
Header NameDescriptionConfiguration
J6PRE_REG/EXT_SUPPLYVSYS

Input source selection

J6-1, J6-3 VSYS supplied by PRE-REG output (3.3V / 5V)

J6-5, J6-7 VSYS supplied by external supply at VSYS input (J5)
J7USB_5VVSYS

Input source selection

J7-1 VSYS supplied by USB input
J8VIOVIO

source select

J8-1 VIO supplied by external 3.3V LDO
J8-3 VIO supplied by BUCK2

output

J11GPIO_VSELHigh/Low selection for GPIO/VSEL pinJ11-1 Sets GPIO/VSEL pin HIGH. Effect is dependent on configuration as GPIO or VSEL
J11-3 Sets GPIO/VSEL pin LOW. Effect is dependent on configuration as GPIO or VSEL
J14MODE_STBYHigh/Low selection for MODE/STBY pinJ14-3 Sets MODE/STBY pin HIGH. Effect is dependent on configuration as MODE, STBY, or both
J14-1 Sets MODE/STBY pin LOW. Effect is dependent on configuration as MODE, STBY, or both
J30EXT_LDO_VINExternal 3.3V LDO InputExternal LDO supplied by VSYS
J31PMIC_ENPMIC enable PMIC enable pin if EN/PB/VSENSE is configured as EN
TPS65214EVM TPS65214EVM Header ConfigurationsFigure 2-3 TPS65214EVM Header Configurations