SLVUD67 September 2025 TPS6521505-Q1
Figure 7-1 describes the process to load a pre-configured NVM file (.CSV or .JSON extension) into the PMIC NVM. The soldered down EVM (TPS65215EVM) is used as a reference but the socketed EVM can be used as well. The TPS6521505 product page has multiple NVM files that are pre-configured to meet the requirements of specific processors or SoCs. TI's customers can reuse these files to re-program the PMICs on their production line or by working with a distributor.