SLVUD67 September 2025 TPS6521505-Q1
The TPS65215 PMIC has three configurable multi-function pins. MODE/STBY and MODE/RESET can be configured as MODE to select the switching, as STBY to trigger a transition to Standby state, or as RESET to trigger a cold or warm reset. The VSEL_SD/VSEL_DDR pin can be configured to set the output voltage on LDO1 or to set the output voltage on Buck3. For information on pin polarity, see the device-specific data sheet.
| Register Address | Bit | Field Name | Settings | |
|---|---|---|---|---|
| Pin Function | 0x1F | 0 | VSEL_DDR_SD | 0h = VSEL pin configured as DDR to set the voltage on
Buck3 1h = VSEL pin configured as SD to set the voltage on the VSEL_RAIL |
| Pin polarity | 1 | VSEL_SD_POLARITY | 0h =
1h =
|
| Register Address | Bit | Field Name | Settings | |
|---|---|---|---|---|
| Pin Function | 0x20 | 1-0 | MODE_STBY_CONFIG | 0h = MODE 1h = STBY 2h = MODE and STBY 3h = MODE |
| Pin Polarity | 0x1F | 4 | MODE_STBY_POLARITY | For more information, see the Register Map in the device-specific data sheet. |
| Register Address | Bit | Field Name | Settings | |
|---|---|---|---|---|
| Pin Function | 0x20 | 2 | MODE_RESET_CONFIG | 0h = MODE 1h = RESET |
| RESET config | 6 | WARM_COLD_RESET_CONFIG | 0h = COLD RESET 1h = WARM RESET |
|
| Pin Polarity | 0x1F | 5 | MODE_RESET_POLARITY | For more information, see the Register Map in the device-specific data sheet. |