SLVUD67 September 2025 TPS6521505-Q1
There are several settings that can be programmed for the Buck converters. These include the output voltages, under voltage (UV) monitoring, and bandwidth among others.
| Register Address | Bit | Field Name | Settings | |
|---|---|---|---|---|
| Bandwidth | 0x0A | 7 | BUCK1_BW_SEL | 0h = low bandwidth 1h = high bandwidth |
| UV monitoring | 6 | BUCK1_UV_THR_SEL | 0h = -5% UV detection level 1h = -10% UV detection level |
|
| Output Voltage | 5-0 | BUCK1_VSET | For more information, see the Register Map in the device-specific data sheet. |
| Register Address | Bit | Field Name | Settings | |
|---|---|---|---|---|
| Bandwidth | 0x09 | 7 | BUCK2_BW_SEL | 0h = low bandwidth 1h = high bandwidth |
| UV monitoring | 6 | BUCK2_UV_THR_SEL | 0h = -5% UV detection level 1h = -10% UV detection level |
|
| Output Voltage | 5-0 | BUCK2_VSET | For more information, see the Register Map in the device-specific data sheet. |
| Register Address | Bit | Field Name | Settings | |
|---|---|---|---|---|
| Bandwidth | 0x08 | 7 | BUCK3_BW_SEL | 0h = low bandwidth 1h = high bandwidth |
| UV monitoring | 6 | BUCK3_UV_THR_SEL | 0h = -5% UV detection level 1h = -10% UV detection level |
|
| Output Voltage | 5-0 | BUCK3_VSET | For more information, see the Register Map in the device-specific data sheet. |
| Register Address | Bit | Field Name | Settings | |
|---|---|---|---|---|
| Spread Spectrum | 0x03 | 5 | BUCK_SS_ENABLE | 0h = Spread spectrum disabled 1h = Spread spectrum enabled |
| Switching Mode | 4 | BUCK_FF_ENABLE | DO NOT CHANGE THIS BIT | |
| Buck2/Buck3 phase config | 3-2 | BUCK3_PHASE_CONFIG | 0h = 0 degrees 1h = 90 degrees 2h = 180 degrees 3h = 270 degrees |
|
| 1-0 | BUCK2_PHASE_CONFIG | 0h = 0 degrees 1h = 90 degrees 2h = 180 degrees 3h = 270 degrees |