The INA1H94EVM is an evaluation module that
provides a method to evaluate the INA1H94-SP. The EVM is populated with the
engineering sample version (INA1H94HKX/EM) and is not radiation-tested. The printed
circuit board (PCB) is 4.20in by 5in in size and uses FR4 material.
The EVM offers the following features:
- High voltage input terminals
up to ±150V. See the Section 2 on high
voltage guidelines.
- Optional reference buffer footprint (quad op amp in TSSOP-14 package)
- Optional sense resistor footprint (0805 components)
- Footprints for input filtering capacitors and output loads (0805
components)
- Footprints for SMA/SMB connectors on input and output of PCB
- Option to bias REFA and REFB to separate voltages