SLVUDA2 July 2025
Figure 2-6 shows circuit for Configuration 3 and Table 2-6 outlines the header pin settings.
This use case sets the reference voltage for REFA and REFB independently. REFA is set by channel A of the external reference buffer (U2) and REFB is set by channel B. The corresponding transfer function becomes Equation 3. The buffer circuitry must be populated and at a minimum, the following components needs to be added: U2, R7, R10, R12, R13.
Two separate reference voltages can be biased to REFA and REFB by either applying a voltage to TP12 and TP15 or changing the resistor ratio on the input voltage divider (R6/R8 and R9/R11). Do not connect both an external voltage source and populate the resistor divider network.
| HEADER NAME | SETTING |
|---|---|
| J12 | Closed |
| J13 | Closed (REFA to OPA) |
| J14 | Closed (REFB to OPB) |