SLVUDA2 July 2025
The default configuration of the EVM can test the INA1H94 without any modifications and following the connections shown in Figure 1-1 to test basic device characteristics with standard lab equipment. Modifications that can be made to circuit are shown from Section 2.3.1 to Section 2.3.2.
| HEADER NAME | SETTING |
|---|---|
| J10 | Closed |
| J11 | Closed (REFV- to V-) |
| J12 | Closed |
| J13 | Closed (REFA to GND) |
| J14 | Closed (REFB to GND) |