SLVUDA2 July 2025
The INA1H94-SP is a radiation-hardened precision unity-gain difference amplifier with very high input common-mode voltage range. The device is a single, monolithic device that consists of a precision op amp and an integrated thin-film resistor network. The INA1H94 can accurately measure small differential voltages in the presence of common-mode signals up to ±150V.
The INA1H94-SP is offered in HKX-8 package and available in QML Class V (QMLV) or engineering sample (EM) version. Figure 1-1 shows a simplified block diagram. More device information can be found in the INA1H94-SP Radiation-Hardened, High Common-Mode Voltage Difference Amplifier data sheet.