SLVUDA2 July 2025
Figure 2-5 shows circuit for Configuration 1 and Table 2-4 outlines the header pin settings. The most common use case is to set both reference pins (REFA and REFB) to GND and the reference pins are connected together. By grounding the reference voltage, the transfer function simplifies to Equation 1.
| HEADER NAME | SETTING |
|---|---|
| J12 | Closed |
| J13 | Closed (REFA to GND) |
| J14 | Closed (REFB to GND) |