SLVUDA2 July 2025
The INA1H94EVM is an evaluation module (EVM) to test the INA1H94-SP. The EVM is designed with populated circuits to quickly evaluate the functionality of the INA1H94 in 8-pin CFP package (HKX). The board offers flexibility with input and output connections through banana connectors, SMA/SMB connector footprint, test points, and footprints to evaluate with a flexible reference voltage.