SLYY228 November 2024
Until recently, the USB PD 3.0 specification allowed for both power and data in both directions for up to 100W (20V, 5A) across an approved USB-C port and cable. The latest USB PD 3.1 specification increases the wattage up to 240W (48V/5A). To keep the terminology consistent, the USB-IF renamed the previous USB PD range to SPR, and the new specifications (between 100W and 240W) as Extended Power Range (EPR).
| Specification | Maximum voltage | Maximum current | Maximum power |
|---|---|---|---|
| USB 2.0 | 5V | 500mA | 2.5W |
| USB 3.0 and USB 3.1 | 5V | 900mA | 4.5W |
| USB Battery Charging 1.2 | 5V | 1.5A | 7.5W |
| USB-C 1.2 | 5V | 3A | 15W |
| USB PD 3.0 | 20V | 5A | 100W |
| USB PD 3.1 | 48V | 5A | 240W |