SLYY228 November   2024

 

  1.   1
  2.   Introduction
  3.   Basics of USB Type-C®
    1.     Abstract
    2.     USB-C data speeds and power levels
    3.     Data and power roles
    4.     USB-C pinout and reversibility
    5.     USB-C cable detection and orientation
    6.     When do you need a USB PD controller?
  4.   History of USB Type-C®
    1.     Abstract
    2.     USB connector basics
    3.     USB and USB PD protocol history
    4.     USB-C vs. USB PD
    5.     Evolution of the USB PD 3.1 specification
  5.   Introduction and Overview of the USB Type-C® and USB PD Specifications
    1.     Abstract
    2.     USB-C connections
    3.     VCONN and messaging types
    4.     Negotiating USB PD power over CC wires
    5.     Data-role swaps
    6.     Power-role swaps
    7.     Introduction to USB PD alternate mode
    8.     Introduction to EPR
  6.   USB signals over USB Type-C®
    1.     Introduction
    2.     USB 2.0 Signaling Over Type-C
    3.     Low speed and full speed
    4.     High speed
    5.     Low-, full- and high-speed data rates
    6.     USB 2.0 signal integrity
    7.     SuperSpeed Signaling over USB-C
    8.     SuperSpeed startup speed negotiation
    9.     SuperSpeed signal integrity challenges
  7.   Signal Multiplexing for USB Type-C®
    1.     USB-C USB 2.0
    2.     USB-C USB 3
    3.     USB PD DisplayPort™ alternate mode multiplexing
    4.     DisplayPort source device (DFP_D) pin assignment C
    5.     DisplayPort source device (DFP_D) pin assignment D
    6.     DisplayPort source device (DFP_D) pin assignment E
    7.     DisplayPort sink device (UFP_D) pin assignment C
    8.     DisplayPort sink device (UFP_D) pin assignment D
    9.     DisplayPort sink device (UFP_D) pin assignment E
  8.   USB4
    1.     USB4 Overview
    2.     USB4 discover and entry process
    3.     USB4 System
    4.     Sideband Communication
    5.     USB4 lanes and data rates
    6.     Loss Budget
    7.     Supporting DisplayPort Alternate Mode and USB4 over SBU1 and SBU2
  9.   Introduction to eUSB2
    1.     Abstract
    2.     eUSB2 overview
    3.     eUSB2 modes
    4.     Other features
  10.   Extended Power Range (EPR)
    1.     Abstract
    2.     What is EPR?
    3.     Technical specifications
    4.     Safety implications >100W
    5.     Handling power negotiation with TI’s PD controllers
    6.     Conclusion
  11.   USB Type-C® and USB power delivery common use cases and block diagrams
    1.     5V USB-C source-only port (no USB PD)
    2.     Basic functional blocks
    3.     5V USB-C source-only port with USB 3.0 data (no USB PD)
    4.     5V USB-C sink-only port (no USB PD)
    5.     5V USB-C DRP (no USB PD)
    6.     20V USB-C source-only port with USB PD
    7.     20V USB-C sink-only port with USB PD
    8.     5V source, 20V sink USB-C port with USB PD and DisplayPort™ Alternate Mode
    9.     20V USB-C DRP with USB PD and a battery charger
  12.   End equipment-specific block diagrams
    1.     Abstract
    2.     Laptops and industrial PCs
    3.     Docking station
    4.     Bluetooth® speaker
    5.     Wi-Fi® routers and smart speakers
    6.     Power tools
  13.   Benefits of a TI PD Controller
    1.     Abstract
    2.     TI solutions to common design challenges
      1.      TI offers highly integrated solution
      2.      TI offers simple configuration tool
      3.      TI products are rigorously validated and USB-IF certified
    3.     Other benefits of using TI PD controllers
      1.      TI offers complete reference design
      2.      TI offers great customer support
      3.      Conclusion

USB PD DisplayPort™ alternate mode multiplexing

A USB-C port capable of transferring DisplayPort™ signals is either called USB PD DisplayPort or DisplayPort Alternate Mode. DisplayPort Alternate Mode allows you to connect video sources (PCs, Blu-Ray players) and display devices (TVs, monitors) that support DisplayPort to each other through their USB-C ports to broadcast high-definition video. Figure 24 shows a typical block diagram for the signals used in DisplayPort Alternate Mode.

 USB-C DisplayPort Figure 24 USB-C DisplayPort

Since a USB-C port can connect to a USB-C or a DisplayPort connector, there are various pin assignments to properly map the physical connection of the DisplayPort main link lanes to the USB-C connector.

A USB-C source side or DFP_D requires assignment C as shown in Table 9, while assignment D in Table 9 is optional. The difference between assignments C and D is that assignment C supports four DisplayPort lanes, while assignment D supports two DisplayPort lanes. A USB-C port to DisplayPort requires assignment E support.

Table 9 USB-C source-side assignments
DFP_D Assignment C Assignment D Assignment E
USB-C to USB-C or protocol converter USB-C to USB-C or protocol converter USB-C to DisplayPort
USB host Required Optional Required
USB device Required Optional Required

A USB-C sink side or UFP_D requires assignment C as shown in Table 10, while assignment D is optional. The difference between assignments C and D is that assignment C supports four DisplayPort lanes, while assignment D supports two DisplayPort lanes. DisplayPort to USB-C port requires assignment E support.

Table 10 USB-C sink-side assignments
UFP_D Assignment C Assignment D Assignment E
USB-C to USB-C USB-C to USB-C USB-C to DisplayPort
USB host Required Optional Required
USB device Required Optional Required