SLYY228 November   2024

 

  1.   1
  2.   Introduction
  3.   Basics of USB Type-C®
    1.     Abstract
    2.     USB-C data speeds and power levels
    3.     Data and power roles
    4.     USB-C pinout and reversibility
    5.     USB-C cable detection and orientation
    6.     When do you need a USB PD controller?
  4.   History of USB Type-C®
    1.     Abstract
    2.     USB connector basics
    3.     USB and USB PD protocol history
    4.     USB-C vs. USB PD
    5.     Evolution of the USB PD 3.1 specification
  5.   Introduction and Overview of the USB Type-C® and USB PD Specifications
    1.     Abstract
    2.     USB-C connections
    3.     VCONN and messaging types
    4.     Negotiating USB PD power over CC wires
    5.     Data-role swaps
    6.     Power-role swaps
    7.     Introduction to USB PD alternate mode
    8.     Introduction to EPR
  6.   USB signals over USB Type-C®
    1.     Introduction
    2.     USB 2.0 Signaling Over Type-C
    3.     Low speed and full speed
    4.     High speed
    5.     Low-, full- and high-speed data rates
    6.     USB 2.0 signal integrity
    7.     SuperSpeed Signaling over USB-C
    8.     SuperSpeed startup speed negotiation
    9.     SuperSpeed signal integrity challenges
  7.   Signal Multiplexing for USB Type-C®
    1.     USB-C USB 2.0
    2.     USB-C USB 3
    3.     USB PD DisplayPort™ alternate mode multiplexing
    4.     DisplayPort source device (DFP_D) pin assignment C
    5.     DisplayPort source device (DFP_D) pin assignment D
    6.     DisplayPort source device (DFP_D) pin assignment E
    7.     DisplayPort sink device (UFP_D) pin assignment C
    8.     DisplayPort sink device (UFP_D) pin assignment D
    9.     DisplayPort sink device (UFP_D) pin assignment E
  8.   USB4
    1.     USB4 Overview
    2.     USB4 discover and entry process
    3.     USB4 System
    4.     Sideband Communication
    5.     USB4 lanes and data rates
    6.     Loss Budget
    7.     Supporting DisplayPort Alternate Mode and USB4 over SBU1 and SBU2
  9.   Introduction to eUSB2
    1.     Abstract
    2.     eUSB2 overview
    3.     eUSB2 modes
    4.     Other features
  10.   Extended Power Range (EPR)
    1.     Abstract
    2.     What is EPR?
    3.     Technical specifications
    4.     Safety implications >100W
    5.     Handling power negotiation with TI’s PD controllers
    6.     Conclusion
  11.   USB Type-C® and USB power delivery common use cases and block diagrams
    1.     5V USB-C source-only port (no USB PD)
    2.     Basic functional blocks
    3.     5V USB-C source-only port with USB 3.0 data (no USB PD)
    4.     5V USB-C sink-only port (no USB PD)
    5.     5V USB-C DRP (no USB PD)
    6.     20V USB-C source-only port with USB PD
    7.     20V USB-C sink-only port with USB PD
    8.     5V source, 20V sink USB-C port with USB PD and DisplayPort™ Alternate Mode
    9.     20V USB-C DRP with USB PD and a battery charger
  12.   End equipment-specific block diagrams
    1.     Abstract
    2.     Laptops and industrial PCs
    3.     Docking station
    4.     Bluetooth® speaker
    5.     Wi-Fi® routers and smart speakers
    6.     Power tools
  13.   Benefits of a TI PD Controller
    1.     Abstract
    2.     TI solutions to common design challenges
      1.      TI offers highly integrated solution
      2.      TI offers simple configuration tool
      3.      TI products are rigorously validated and USB-IF certified
    3.     Other benefits of using TI PD controllers
      1.      TI offers complete reference design
      2.      TI offers great customer support
      3.      Conclusion

USB4 discover and entry process

USB4 is significantly different than previous USB generations. In a USB-C system, a USB2 or USB3.2 product operates without the need for USB Power Delivery (PD). For example, if you plug in a USB2 thumb drive into a non-USB PD-enabled USB-C port, you will be able to use the drive just like you could if the drive was plugged into a USB Type-A receptacle.

Taking advantage of all of the capabilities of a USB4 product requires USB PD. During the discovery process, if both port partners and as well as the cable support USB4, then the downstream-facing port (DFP) issues the USB PD Enter_USB message to the cable and port partner. If a USB4 product is inserted into a USB-C port that doesn’t support USB PD, then the USB4 product operates in a legacy USB mode (either USB2 or USB3.2).