SLYY228 November 2024
In terms of the protocol itself, there are now a total of six USB specifications defined by the USB Implementers Forum (USB-IF): USB 1.0, 2.0, 3.0, 3.1, 3.2 and 4.0. However, USB 1.0 is essentially no longer used, so USB 2.0 through USB 4.0 are the standards referenced today.
In 2012, the first USB PD 1.0 specification was released, but was quickly followed in 2014 by the USB 2.0 version to stipulate the use of the USB-C connector and to clean up some of the technical details for five supportable power-supply levels: 15W, 27W, 45W, 60W and 100W.
USB PD 3.0 came out in 2018, adding some flexibility to the standard to better suit a wide range of devices. It improved the communication protocol to support features such as battery condition monitoring, enhanced security and fast role swapping. It also introduced the Programmable Power Supply (PPS) protocol, which allowed voltage levels at 20mV granular increments. This enabled custom voltage negotiation for fast-charging applications requiring a fine-tuned voltage level.
The USB PD 3.1 specification was released in 2021. This was a major update to enable the delivery of as much as 240W of power over a USB-C cable and connector. Going beyond 100W to 240W is known as Extended Power Range (EPR), while the previous USB PD range is now known as Standard Power Range (SPR).
Figure 7 USB Specification
EvolutionIn contrast to the previous USB protocols, the USB 4.0 standard requires USB-C connectors, given the increase in supported features. Additionally, a new development in USB 4.0 allows for DisplayPort™ and PCI Express (PCIe).
A later chapter will dive into further details, but at a high level, here are some aspects of USB and Thunderbolt technology:
Figure 8 shows a visual comparison of the USB data transfer speeds.
Figure 8 USB data transfer
speedsTo simplify a USB network, there is one host and one device. Typically, the PC is the host, and a smartphone, tablet or camera is the device. In terms of data and power, power flows from the host to the device, while data can flow in both directions.
A USB 1.0 and 2.0 standard downstream port can deliver up to 500mA or 0.5A at a data rate of up to 480Mbps. USB 3.0 provides up to 900mA or 0.9A, at a data rate of. These power output specifications are a rating based on the 5V from each standard output. However, the dedicated USB 3.0 charging and charging downstream ports provide up to 1,500mA or 1.5A, which translates into 7.5W.