SNAS880A December 2024 – October 2025 LMK3C0105
PRODUCTION DATA
At start-up, the REF_CTRL pin selects I2C mode when low, and OTP mode when high. After start-up, REF_CTRL outputs an LVCMOS REF_CLK by default, which is derived from either FOD0 or FOD1 followed by an integer divider (/2, /4, /8). Alternatively, this pin can be disabled, or function as a "clock ready" signal. REF_CTRL_PIN_FUNC (R7[14:13]) controls the function of the REF_CTRL pin. Table 7-6 shows these options.
| REF_CTRL_PIN_FUNC | REF_CTRL Function |
|---|---|
| 0x0 | Disabled, forced low |
| 0x1 | Disabled, tri-state |
| 0x2 (default) | REF_CLK LVCMOS output |
| 0x3 | CLK_READY output |