SNAS880A December 2024 – October 2025 LMK3C0105
PRODUCTION DATA
R9 is shown in Table 8-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:12 | OTP_ID | R/W |
0x3 (V33) 0x1 (V18)(V18) | Configurable field for identifying the OTP configuration. Can be used in I2C mode as a 4-bit spare field. This field is stored in the EFUSE. |
| 11:9 | SSC_CONFIG_SEL | R/W | 0x0 | SSC modulation configuration. If center-spread modulation is desired, then custom SSC configuration is required. Four preconfigured down-spread modulation depths are also available. Any other modulation depths require custom SSC configuration. This field is stored in the EFUSE. The preconfigured SSC options are specifically for 100MHz clock outputs. For other output frequencies, TI recommends creating a custom SSC configuration. 0h: Custom SSC Configuration - see Spread-Spectrum Clocking for details on creating a custom configuration. 1h: –0.10% preconfigured down-spread. 2h: –0.25% preconfigured down-spread. 3h: –0.30% preconfigured down-spread. 4h: –0.50% preconfigured down-spread. All other values: Reserved |
| 8:0 | Reserved | R/W | 0x000 | Reserved, only write '0' to this field. |