SNAS880A December   2024  – October 2025 LMK3C0105

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Interface Specification
  7. 6 Parameter Measurement Information
    1. 6.1 Output Format Configurations
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Block-Level Description
      2. 7.3.2 Device Configuration Control
      3. 7.3.3 OTP Mode
      4. 7.3.4 I2C Mode
    4. 7.4 Device Functional Modes
      1. 7.4.1 Fail-Safe Inputs
      2. 7.4.2 Fractional Output Dividers
        1. 7.4.2.1 FOD Operation
        2. 7.4.2.2 Digital State Machine
        3. 7.4.2.3 Spread-Spectrum Clocking
        4. 7.4.2.4 Integer Boundary Spurs
      3. 7.4.3 Output Behavior
        1. 7.4.3.1 Output Format Selection
        2. 7.4.3.2 REF_CTRL Operation
      4. 7.4.4 Output Enable
        1. 7.4.4.1 Output Enable Control
        2. 7.4.4.2 Output Enable Polarity
        3. 7.4.4.3 Separate Output Enable
        4. 7.4.4.4 Output Disable Behavior
      5. 7.4.5 Device Default Settings
    5. 7.5 Programming
      1. 7.5.1 I2C Serial Interface
      2. 7.5.2 One-Time Programming Sequence
  9. 8 Device Registers
    1. 8.1 Register Maps
      1. 8.1.1  R0 Register (Address = 0x0) [reset = 0x0861/0x0863]
      2. 8.1.2  R1 Register (Address = 0x1) [reset = 0x5599]
      3. 8.1.3  R2 Register (Address = 0x2) [reset = 0xC28F]
      4. 8.1.4  R3 Register (Address = 0x3) [reset = 0x1804]
      5. 8.1.5  R4 Register (Address = 0x4) [reset = 0x0000]
      6. 8.1.6  R5 Register (Address = 0x5) [reset = 0x0000]
      7. 8.1.7  R6 Register (Address = 0x6) [reset = 0x0AA7]
      8. 8.1.8  R7 Register (Address = 0x7) [reset = 0x5D1F]
      9. 8.1.9  R8 Register (Address = 0x8) [reset = 0xC28F]
      10. 8.1.10 R9 Register (Address = 0x9) [reset = 0x3000/0x1000]
      11. 8.1.11 R10 Register (Address = 0xA) [reset = 0x0010]
      12. 8.1.12 R11 Register (Address = 0xB) [reset = 0x0000]
      13. 8.1.13 R12 Register (Address = 0xC) [reset = 0xE800]
      14. 8.1.14 R238 Register (Address = 0xEE) [reset = 0x0000]
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Application Block Diagram Examples
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Procedure
      4. 9.2.4 Example: Changing Output Frequency
      5. 9.2.5 Crosstalk
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Power-Up Sequencing
      2. 9.3.2 Decoupling Power Supply Inputs
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Power-Up Sequencing

The LMK3C0105 provides multiple power supply pins. Each power supply supports 1.8V, 2.5V, or 3.3V. Internal low-dropout regulators (LDO) source the internal blocks and allow each pin to be supplied with individual supply voltages. The VDD pin supplies the control pins, the serial interface, and the REF_CTRL pin. Therefore, any pullup resistors must be connected to the same domain as VDD.

If an output is not used, connect the corresponding VDDO_x rail to VDD. If the VDD and VDDO_x rails are the same voltage, TI recommends connecting these together directly. If VDD and the VDDO_x rails differ, VDD must ramp first, with VDDO_x no more than 5ms after.

When using a VDD of 2.5V or 1.8V, VDDO_x must match VDD. For LVCMOS outputs, using a VDDO_x that differs from the VDD is not recommended. In the event that VDD and VDDO_x differ for LVCMOS outputs, the output impedance of the driver can be greater than 17Ω. For single-ended LVCMOS and differential LVCMOS, use a 20Ω or 25Ω series resistor in place of the 33Ω series resistor to maintain 50Ω impedance matching. Do not use In-Phase LVCMOS if the VDDO_x does not match VDD.