SNAS880A December 2024 – October 2025 LMK3C0105
PRODUCTION DATA
This device supports LVCMOS outputs only. For LVCMOS outputs,VDDO can be 1.8V, 2.5V or 3.3V if the VDD is 3.3V. Otherwise, the VDDO must be the same voltage as VDD.
| OUTAB_FMT / OUTCD_FMT | Description |
|---|---|
| 0x0 | Reserved |
| 0x1 | Reserved |
| 0x2 | Reserved |
| 0x3 | Reserved |
| 0x4 |
LVCMOS enabled on OUTA/OUTC LVCMOS disabled on OUTB/OUTD |
| 0x5 |
LVCMOS disabled on OUTA/OUTC LVCMOS enabled on OUTB/OUTD |
| 0x6 | LVCMOS enabled on OUTA/OUTC LVCMOS enabled on OUTB/OUTD OUTA/OUTC and OUTB/OUTD 180 degrees out of phase(1) |
| 0x7 | LVCMOS enabled on OUTA/OUTC LVCMOS enabled on OUTB/OUTD OUTA/OUTC and OUTB/OUTD in phase |