SNAS880A December 2024 – October 2025 LMK3C0105
PRODUCTION DATA
R1 is shown in Table 8-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | FOD0_NUM[23:16] | R/W | 0x55 | High byte of the FOD0 fractional divide value. The value of this field changes from device to device. This field is stored in the EFUSE. |
| 7:0 | Reserved | R/W | 0x99 | Reserved, only write 0x99 to this field. |