SNIS238 July 2025 TMP9R01-SEP
PRODUCTION DATA
The TMP9R01-SEP shutdown mode enables the user to save maximum power by shutting down all device circuitry other than the serial interface, and reducing current consumption to typically less than 3μA; see Figure 6-12 (Shutdown Quiescent Current vs Supply Voltage). Shutdown mode is enabled when the SD bit (bit 6) of the configuration register is high; the device shuts down after the current conversion is finished. When the SD bit is low, the device maintains a continuous-conversion state.