SNIS238 July 2025 TMP9R01-SEP
PRODUCTION DATA
| Pin Number |
Pin Name |
Type(1) |
Description |
|---|---|---|---|
|
1 |
SDA |
Digital I/O | Serial data line
for SMBus. Open-drain; requires a pullup resistor to a voltage between 1.7V and 3.6V. |
|
2 |
SCL |
Digital I |
Serial clock
line for SMBus. Input; requires a pullup resistor to a voltage between 1.7V and 3.6V if driven by an open-drain output. |
|
3 |
A1 |
Digital I |
Address select. Connect to GND, V+, or leave floating. |
|
4 |
V+ |
P |
Positive supply voltage, 1.7V to 3.6V. |
|
5 |
D+ |
Analog I |
Positive connection to remote temperature sensor. |
|
6 |
D– |
Analog I |
Negative connection to remote temperature sensor. |
|
7 |
THERM |
Digital O |
Thermal shutdown
or fan-control pin. Open-drain; requires a pullup resistor to a voltage between 1.7V and 3.6V. |
|
8 |
A0 |
Digital I |
Address select. Connect to GND, V+, or leave floating. |
|
9 |
GND |
G |
Supply ground connection. |
|
10 |
ALERT/ THERM2 | Digital O | Interrupt or
SMBus alert output. Can be configured as a second THERM
output. Open-drain; requires a pullup resistor to a voltage between 1.7V and 3.6V. |