SNIS238 July 2025 TMP9R01-SEP
PRODUCTION DATA
The TMP9R01-SEP device resets the serial interface if either SCL or SDA is held low for 25ms (typical) between a start and stop condition. If the TMP9R01-SEP device is holding the bus low, the device releases the bus and waits for a start condition. To avoid activating the timeout function, maintaining a communication speed of at least 1kHz for the SCL operating frequency is necessary.