SNIS238 July 2025 TMP9R01-SEP
PRODUCTION DATA
| PARAMETER | CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| TEMPERATURE MEASUREMENT | ||||||||
| TLOCAL | Local temperature sensor accuracy | [1, 2, 3] | –2 | ±0.5 | 2 | °C | ||
| TREMOTE | Remote temperature sensor accuracy | [1, 2, 3] | –1.5 | ±0.125 | 1.5 | °C | ||
| TERROR_PS | Temperature Error Supply Sensitivity (Local or remote) |
V+ = 1.7V to 3.6V | [1, 2, 3] | -0.3 | ±0.1 | 0.3 | °C/V | |
| TRES | Temperature resolution (local and remote) |
0.0625 | °C | |||||
| ADC resolution | [4, 5, 6] | 12 | Bits | |||||
| tCONV | ADC conversion time | One-shot mode, per channel (local or remote) | [9, 10, 11] | 15 | 17 | ms | ||
| RSERIES | Remote sensor source current | High | Series resistance 1kΩ (max) | [1, 2, 3] | 85 | 120 | 155 | µA |
| Medium | [1, 2, 3] | 30 | 45 | 60 | ||||
| Low | [1, 2, 3] | 5 | 7.5 | 10 | ||||
| η | Remote transistor ideality factor | TMP9R01-SEP optimized ideality factor | 1.008 | |||||
| SERIAL INTERFACE (SCL, SDA) | ||||||||
| VIH | High-level input voltage | [1, 2, 3] | 1.4 | V | ||||
| VIL | Low-level input voltage | [1, 2, 3] | 0.45 | V | ||||
| VHYST | Hysteresis | 200 | mV | |||||
| SDA output-low sink current | [1, 2, 3] | 6 | mA | |||||
| VOL | Low-level output voltage | IO = –6mA | [1, 2, 3] | 0.15 | 0.4 | V | ||
| IIN | Serial bus input leakage current | 0V ≤ VIN ≤ 3.6V | [1, 2, 3] | –1 | 1 | μA | ||
| CIN | Serial bus input capacitance | SCL | 3.5 | pF | ||||
| SDA | 5 | |||||||
Serial bus clock frequency |
[9, 10, 11] | 2.17 | MHz | |||||
Serial bus timeout |
[9, 10, 11] | 20 | 25 | 30 | ms | |||
| DIGITAL INPUTS (A0, A1) | ||||||||
| VIH | High-level input voltage | [1, 2, 3] | 0.9×(V+) | (V+) + 0.3 | V | |||
| VIL | Low-level input voltage | [1, 2, 3] | –0.3 | 0.1×(V+) | V | |||
| IIN | Input leakage current | 0V ≤ VIN ≤ 3.6V | [1, 2, 3] | –1 | 1 | μA | ||
| CIN | Input capacitance | 4.5 | pF | |||||
| DIGITAL OUTPUTS (THERM1, ALERT/THERM2) | ||||||||
| Output-low sink current | [1, 2, 3] | 6 | mA | |||||
| VOL | Low-level output voltage | IO = –6mA | [1, 2, 3] | 0.15 | 0.4 | V | ||
| IOH | High-level output leakage current | VO = V+ | [1, 2, 3] | 1 | μA | |||
| POWER SUPPLY | ||||||||
| V+ | Specified supply voltage range | [1, 2, 3] | 1.7 | 3.6 | V | |||
| IQ | Quiescent current | Active conversion, local sensor | [1, 2, 3] | 240 | 375 | µA | ||
| Active conversion, remote sensors | [1, 2, 3] | 400 | 600 | |||||
| Standby mode (between conversions) | [1, 2, 3] | 15 | 35 | |||||
| Shutdown mode, serial bus inactive | [1, 2, 3] | 3 | 8 | |||||
| Shutdown mode, serial bus active, fS = 400kHz | 90 | |||||||
| Shutdown mode, serial bus active, fS = 2.17MHz | 350 | |||||||
| POR | Power-on reset threshold | Rising edge | [1, 2, 3] | 1.41 | 1.55 | V | ||