SNIS238 July 2025 TMP9R01-SEP
PRODUCTION DATA
The TMP9R01-SEP device operates only as a target device on either the two-wire bus or the SMBus. Connections to either bus are made using the open-drain I/O lines, SDA and SCL. The SDA and SCL pins feature integrated spike suppression filters and Schmitt triggers to minimize the effects of input spikes and bus noise. The TMP9R01-SEP device supports the transmission protocol for fast (1kHz to 400kHz) and high-speed (1kHz to 2.17MHz) modes. All data bytes are transmitted MSB first.