SNIS238 July 2025 TMP9R01-SEP
PRODUCTION DATA
The channel enable register (read address 16h, write address 16h) enables or disables the temperature conversion of remote and local temperature sensors. LEN (bit 0) of the channel enable register enables/disables the conversion of local temperature. REN (bit 1) of the channel enable register enables/disables the conversion of remote temperature. Both LEN and REN are set to 1 (default), which enables the ADC to convert both local and remote temperatures. If LEN is set to 0, the local temperature conversion is disabled, and similarly, if REN is set to 0, the remote temperature conversion is disabled.
Both local and remote temperatures are converted by the internal ADC as a default mode. The Channel Enable register can be configured to achieve power savings by reducing the total ADC conversion time to half for applications that do not require both remote and local temperature information.