SNIS238 July 2025 TMP9R01-SEP
PRODUCTION DATA
The TMP9R01-SEP device is a digital temperature sensor that combines a local temperature measurement channel and a remote-junction temperature measurement channel in a single VSSOP DGS-10 package. The device is two-wire- and SMBus-interface-compatible with nine pin-programmable bus address options, and is specified over a temperature range of –55°C to 125°C. The TMP9R01-SEP device also contains multiple registers for programming and holding configuration settings, temperature limits, and temperature measurement results.
The TMP9R01-SEP requires only a transistor connected between D+ and D– for proper remote temperature sensing operation. The SCL and SDA interface pins require pullup resistors as part of the communication bus, while ALERT and THERM pins are open-drain outputs that require pullup resistors. ALERT and THERM pins can be shared with other devices for a wired-OR implementation, if desired. TI recommends using a 0.1µF power-supply bypass capacitor for good local bypassing. Figure 7-1 shows a typical configuration for the TMP9R01-SEP.