SNVSCM0A June 2025 – October 2025 LM51772-Q1
PRODUCTION DATA
The input over voltage regulation (IVR) regulates the input voltage. The inductor current is limited with the positive and negative peak current limit or the optional average current limit. The target voltage is programmed by IVP_VOLTAGE Register Field Descriptions. The IVR function is enabled once both EN_IVP and EN_IVR set to 0b1. The fPWM need to be enabled to allow the reverse current to charge the input. If the MODE pin is pulled low the IVR operation is paused until the fPWM is enabled again.