SNVSCM0A June 2025 – October 2025 LM51772-Q1
PRODUCTION DATA
The VIO LDO supplies the IO pin buffers and comparators. Once the voltage on the VIN-pin or BIAS-pin is above the positive going POR threshold VT+(POR) and the nRST-PIN is higher than VT+(nRST) the internal bias is active and the device is in standby mode.
When the nRST - pin is below the standby threshold VT-(nRST), the device is held in a low power shutdown mode to maintain a minimum input quiescent current of the device supply rails.