SNVSCM0A June   2025  – October 2025 LM51772-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Handling Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Buck-Boost Control Scheme
        1. 7.3.1.1 Buck Mode
        2. 7.3.1.2 Boost Mode
        3. 7.3.1.3 Buck-Boost Mode
      2. 7.3.2  Power Save Mode
      3. 7.3.3  Programmable Conduction Mode PCM
      4. 7.3.4  Reference System
        1. 7.3.4.1 VIO LDO and nRST-PIN
      5. 7.3.5  Supply Voltage Selection – VSMART Switch and Selection Logic
      6. 7.3.6  Enable and Undervoltage Lockout
        1. 7.3.6.1 UVLO
        2. 7.3.6.2 VDET Comparator
      7. 7.3.7  Internal VCC Regulators
        1. 7.3.7.1 VCC1 Regulator
        2. 7.3.7.2 VCC2 Regulator
      8. 7.3.8  Error Amplifier and Control
        1. 7.3.8.1 Output Voltage Regulation
        2. 7.3.8.2 Output Voltage Feedback
        3. 7.3.8.3 Voltage Regulation Loop
        4. 7.3.8.4 Dynamic Voltage Scaling
      9. 7.3.9  Output Voltage Discharge
      10. 7.3.10 Peak Current Sensor
      11. 7.3.11 Short Circuit - Hiccup Protection
      12. 7.3.12 Current Monitor/Limiter
        1. 7.3.12.1 Overview
        2. 7.3.12.2 Output Current Limitation
        3. 7.3.12.3 Output Current Monitor
      13. 7.3.13 Oscillator Frequency Selection
      14. 7.3.14 Frequency Synchronization
      15. 7.3.15 Output Voltage Tracking
        1. 7.3.15.1 Analog Voltage Tracking
        2. 7.3.15.2 Digital Voltage Tracking
      16. 7.3.16 Slope Compensation
      17. 7.3.17 Configurable Soft Start
      18. 7.3.18 Drive Pin
      19. 7.3.19 Dual Random Spread Spectrum – DRSS
      20. 7.3.20 Gate Driver
      21. 7.3.21 Cable Drop Compensation (CDC)
      22. 7.3.22 CFG-pin and R2D Interface
      23. 7.3.23 Advanced Monitoring Features
        1. 7.3.23.1  Overview
        2. 7.3.23.2  BUSY
        3. 7.3.23.3  OFF
        4. 7.3.23.4  VOUT
        5. 7.3.23.5  IOUT
        6. 7.3.23.6  INPUT
        7. 7.3.23.7  TEMPERATURE
        8. 7.3.23.8  CML
        9. 7.3.23.9  OTHER
        10. 7.3.23.10 ILIM_OP
        11. 7.3.23.11 nFLT/nINT Pin Output
        12. 7.3.23.12 Status Byte
      24. 7.3.24 Protection Features
        1. 7.3.24.1  Thermal Shutdown (TSD)
        2. 7.3.24.2  Over Current Protection
        3. 7.3.24.3  Output Over Voltage Protection 1 (OVP1)
        4. 7.3.24.4  Output Over Voltage Protection 2 (OVP2)
        5. 7.3.24.5  Input Voltage Protection (IVP)
        6. 7.3.24.6  Input Voltage Regulation (IVR)
        7. 7.3.24.7  Power Good
        8. 7.3.24.8  Boot-Strap Under Voltage Protection
        9. 7.3.24.9  Boot-strap Over Voltage Clamp
        10. 7.3.24.10 CRC - CHECK
    4. 7.4 Device Functional Modes
      1. 7.4.1 Overview
      2. 7.4.2 Logic State Description
    5. 7.5 Programming
      1. 7.5.1 I2C Bus Operation
      2. 7.5.2 Clock Stretching
      3. 7.5.3 Data Transfer Formats
      4. 7.5.4 Single READ From a Defined Register Address
      5. 7.5.5 Sequential READ Starting from a Defined Register Address
      6. 7.5.6 Single WRITE to a Defined Register Address
      7. 7.5.7 Sequential WRITE Starting at a Defined Register Address
  9. LM51772-Q1 Registers
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Custom Design with WEBENCH Tools
        2. 9.2.2.2  Frequency
        3. 9.2.2.3  Feedback Divider
        4. 9.2.2.4  Inductor and Current Sense Resistor Selection
        5. 9.2.2.5  Output Capacitor
        6. 9.2.2.6  Input Capacitor
        7. 9.2.2.7  Slope Compensation
        8. 9.2.2.8  UVLO Divider
        9. 9.2.2.9  Soft-Start Capacitor
        10. 9.2.2.10 MOSFETs QH1 and QL1
        11. 9.2.2.11 MOSFETs QH2 and QL2
        12. 9.2.2.12 Loop Compensation
        13. 9.2.2.13 External Component Selection
      3. 9.2.3 Application Curves
    3. 9.3 USB-PD Source with Power Path
    4. 9.4 Parallel (Multiphase) Operation
    5. 9.5 Constant Current LED Driver
    6. 9.6 Wireless Charging Supply
    7. 9.7 Bi-Directional Power Backup
    8. 9.8 Power Supply Recommendations
    9. 9.9 Layout
      1. 9.9.1 Layout Guidelines
        1. 9.9.1.1 Power Stage Layout
        2. 9.9.1.2 Gate Driver Layout
        3. 9.9.1.3 Controller Layout
      2. 9.9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Supply Voltage Selection – VSMART Switch and Selection Logic

There are two pins to supply the LM51772-Q1 internal voltage regulators. Due to the internal supply voltage selection circuit, the device reduces the internal power dissipation by providing a seamless operation at low input or output voltages as well as in transient operating conditions like an output short. The VSMART switch selects the pin with the lower voltage from the VIN or BIAS pin once the voltage on both is above the switch-over threshold (VT(VCC, SUP)). If one pin voltage is lower than the threshold, the other supply pin is selected. And if both pins are lower than the switch-over threshold, the higher voltage of VIN or BIAS is selected as supply. The following are common configurations for the supply pins:

  • The VIN pin is connected to the supply voltage. The BIAS pin is connected to VOUT. During start-up, as long as the output voltage is not higher than the supply switch-over threshold, VIN supplies the internal regulators. Once VO is high enough, the supply current comes from the BIAS pin.
  • The VIN is connected to the input supply voltage and the BIAS pin is connected to an auxiliary supply (for example, an existing 12V DC/DC converter). This configuration is commonly used at high voltage applications on the input and output voltages where the power dissipation over the integrated linear regulators need to be further minimized for thermal reasons.
  • If the BIAS pin is not used, put BIAS to ground, the device always used the VIN LDO, and the quiescent is minimized.

LM51772-Q1 VSMART Supply Scenario 1

Figure 7-12 VSMART Supply Scenario 1

LM51772-Q1 VSMART Supply Scenario 2

Figure 7-13 VSMART Supply Scenario 2

To achieve a minimum of power losses over the LDO the VSMART logic decides which voltage is the closest one to the target supply VT(VCC,SUP) . When the FORCE_BIAS bit is set to 0b1, the device does not directly select the highest voltage between the two supply pins BIAS and VIN. The Table 7-1 gives an overview for the selection conditions:

Table 7-1 VSMART Selection Truth Table
V(BIAS)V(VIN)VSMART supply
X> VT+(VCC2,SUP) && < V(BIAS)VIN-PIN
> VT+(VCC2,SUP) && < V(VIN)XBIAS-PIN
< VT-(VCC2,SUP)XVIN-PIN
X< VT-(VCC2,SUP)BIAS-PIN
> VT+(VCC2,SUP) && > V(VIN)> VT+(VCC2,SUP)VIN-PIN
> VT+(VCC2,SUP)> VT+(VCC2,SUP) && > V(BIAS)BIAS-PIN

If the FORCE_BIAS bit is set, the bit lowers and prioritizes the switchover threshold for the BIAS pin. Intention is to support an external supply of nominal 5V for the VCC2 but still be able to start-up with the VIN supply if the sequencing if the external supply does not meet the start-up timing. The selection of the VCC2 supply follows this behavior:

  • If the BIAS voltages is below the VT+(Force,BIAS) , then the VIN gets selected.
  • If the BIAS voltage is above VT+(Force,BIAS) , then the BIAS gets selected regardless of VIN being above the VT+(VCC2,SUP)