SNVSCM0A June 2025 – October 2025 LM51772-Q1
PRODUCTION DATA
If the device register field is busy or in use by another instance this bit is high. Writing via the I2C interface is not recommended during busy flag high. This bit is only observed after the device start-up