Below
measurements are done with the LM51772EVM-HP using the LM51772-Q1. R(COMP) = 20kΩ, C(COMP) = 2.1nF,
C(HF) = 50pF unless otherwise noted
Figure 9-2 Efficiency
Versus IO (MODE = 0V, Vo = 12V)
Figure 9-4 Efficiency Versus VI
(Vo = 12V, IO = 5A)
Figure 9-6 Efficiency Versus VI (
Vo = 48V, IO = 5A)
Figure 9-8 Inductor Current Boost Mode
(V(VIN) = 5V, V(VOUT) = 12V IO = 5A, MODE = VCC2
)
Figure 9-10 Inductor Current Buck Mode,
V(VIN) = 36V, V(VOUT) = 12V IO = 5A, MODE = VCC2
)
Figure 9-12 Inductor Current Boost Mode
(V(VIN) = 12V, V(VOUT) = 12V IO = 0.05A, MODE = GND
)
Figure 9-14 Device Start-up , V(VIN)
= 12V, V(VOUT) = 12V IO = 5A, MODE = VCC2 )
Figure 9-16 Input Voltage Ramp (
V(VIN) = 14V ↔ 24V, V(VOUT) = 24V IO = 5A MODE = GND
)
Figure 9-18 Load Transient ( V(VIN) =
12V, V(VOUT) = 24V IO = 0.5A ↔ 5A, MODE = VCC2 )
Figure 9-20 Load Transient ( V(VIN) =
36V, V(VOUT) = 24V IO = 0.5A ↔ 5A, MODE = VCC2 )
Figure 9-22 Load Transient (V(VIN) =
24V, V(VOUT) = 24V IO = 0.5A ↔ 5A, MODE = GND )
Figure 9-24 Average Output Current Limit
(V(VIN) = 12V, V(VOUT) = 12V IO = 0.5A ↔ 5A, MODE =
VCC2, ILIM_THRESHOLD = 0x28 (2A) )
Figure 9-3 Efficiency Versus IO
(MODE = VCC2, Vo = 12V)
Figure 9-5 Efficiency Versus VI (
Vo = 20V, IO = 5A)
Figure 9-7 PCM Efficiency Versus VI
(V(PCM,low) = 11V, V(PCM,high) = 13V, IO = 5A, MODE =
VCC2 )
Figure 9-9 Inductor Current Buck-Boost Mode,
(V(VIN) = 12V, V(VOUT) = 12V IO = 5A, MODE = VCC2
)
Figure 9-11 Inductor Current Boost Mode
(V(VIN) = 5V, V(VOUT) = 12V IO = 0.05A, MODE = GND
)
Figure 9-13 Inductor Current Boost Mode
(V(VIN) = 36V, V(VOUT) = 12V IO = 0.05A, MODE = GND
)
Figure 9-15 Device Shutdown ( Discharge Enabled
, V(VIN) = 12V, V(VOUT) = 12V IO = 0A MODE = GND
)
Figure 9-17 SCP-Hiccup protection (
V(VIN) = 12V, V(VOUT) = 12V IO = short, MODE =
VCC2)
Figure 9-19 Load Transient ( V(VIN) =
24V, V(VOUT) = 24V IO = 0.5A ↔ 5A, MODE = VCC2 )
Figure 9-21 Load Transient (V(VIN) =
12V, V(VOUT) = 24V IO = 0.5A ↔ 5A, MODE = GND )
Figure 9-23 Load Transient (V(VIN) =
36V, V(VOUT) = 24V IO = 0.5A ↔ 5A, MODE = GND )
Figure 9-25 Average Output Current Limit
(V(VIN) = 6V, V(VOUT) = 12V IO = 0.5A ↔ 5A, MODE =
VCC2, ILIM_THRESHOLD = 0x28 (2A) )