SPMU447 June 2026 CC2755P20
Reset the device, with or without reentering SACI.
The command has an option to wait for an SWD disconnection sequence (DBGSS:DBGBCTRL.SWDSEL = 0) before the reset is triggered.
There is a 1 ms delay immediately before the reset is triggered.
The command uses PMCTL.RSTCTL.SYSRSTREQ to trigger a system reset. This is indicated by PMCTL.RSTSTA.SYSRSTEV = 1 after the reset.
None.
| Words | Bits | Field | Value | Description |
|---|---|---|---|---|
| 0 | 7:0 | cmdId | 0x14 | Command ID |
| 15:8 | respSeqNumber | User defined | Optional response sequence number, included in the response header | |
| 16 | waitForSwdDisconnect | - | Specify whether to wait for SWD disconnection before the device reset occurs:
| |
| 31:17 | reserved0 | 0x0000 | Reserved |
| Words | Bits | Field | Value | Description |
|---|---|---|---|---|
| 0 | 7:0 | cmdId | 0x14 | Command ID, copied from the first command parameter word |
| 15:8 | respSeqNumber | User defined | Optional sequence number, copied from the first command parameter word | |
| 23:16 | result | - | Command result (no special result codes for this command)1 | |
| 31:24 | dataWordCount | 0 | Size of additional response data, in number of 32-bit words |
These checks are performed before command execution, in the indicated order: