SPMU447 June 2026 CC2755P20
The 2M - CC27xxx20 SimpleLink™ low-power wireless and high-performance MCUs provide solutions for a wide range of applications. To help the user develop these applications, this user's guide focuses on the use of the different building blocks of the devices. For detailed device descriptions, complete feature lists, and electrical specifications, see the data sheet for the specific device. The following subsections provide easy access to relevant information and guide the reader to the different chapters in this document.
The 2M - CC27xxx20 SimpleLink low-power and high-performance MCUs are optimized for low power, while providing fast and capable MCU systems to enable short processing times and high integration. The combination of an Arm®Cortex®-M33 processing core at 96MHz, flash memory, and a wide selection of peripherals makes the 2M - CC27xxx20 specifically designed for single-chip implementation or network processor implementations of lower-power RF nodes. A hardware security module and implementation of TrustZone™ enable hardening of the device against security challenges.