SPMU447 June 2026 CC2755P20
The channel's capture source can be set by the LGPT.CnCFG[6] INPUT bit field. Here, the bit field INPUT sets either the synchronous event from the event fabric or the asynchronous IOC inputs as the capture source. See Chapter 22 and Section 4.4 for more information on configuring the I/O Controller and Event Fabric.