SPMU447 June 2026 CC2755P20
The ADC voltage reference (VR+) can be configured through the VRSEL bits in the MEMCTL register. Different reference sources can be selected for conversion on different channels. There are three options available for supplying a reference voltage to the ADC:
When supplying an external reference to the ADC, the VREF+ pin is connected to the reference source with the appropriate decoupling circuitry, and the VREF- pin is connected to ground.